Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single MCPH3

Favorite

Overview

50C02MH is Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single MCPH3 for Low-Frequency General-Purpose Amplifi er Applications.

  • Low-frequency Amplifer, high-speed switching small motor drive, muting circuit
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) : RCE(sat) typ=175mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50C02MH-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

800

-

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :