Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single MCPH3

Favorite

Overview

30A02MH is Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single MCPH3 for low frequency amplifier and switching applications.

  • Low-frequency Amplifier, high-speed switching small motor drive
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) RCE(sat) typ=580mΩ [IC=0.7A, IB=35mA]
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

30A02MH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

520

0.6

$0.0733

More Details

30A02MH-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

520

0.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :