N-Channel Small Signal MOSFET 60V, 115mA, 7.5Ω

Favorite

Overview

Automotive Power MOSFET ideal for low power applications. 60V, 115mA, 7.5 Ohm, Single N-Channel, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • This product is general usage and suitable for many different applications
  • 2V Prefix for AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2V7002LT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

60

7500

N-Channel

Single

20

2.5

0.115

0.3

-

7500

-

-

50

$0.053

More Details

2V7002LT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

60

7500

N-Channel

Single

20

2.5

0.115

0.3

-

7500

-

-

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :