N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-3P-3L

Favorite

Overview

2SK3746 is an N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-3P-3L for High Speed Switching application.

  • Low ON-resistance, Low input capacitance,Ultrahigh-speed switching.
  • High reliability by Adoption of HVP process.
  • Avalanche resistance guarantee.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2SK3746-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

30

N

1500

13

N-Channel

Single

20

3.5

2

2

-

-

-

37.5

380

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :