P-Channel Power MOSFET -60V, -38A, 39mΩ

Favorite

Overview

2SJ661 is a P-Channel Power MOSFET, -60V, -38A, 39mΩ, TO-262-3L/TO-263-2L for General-Purpose Swiching Device Application.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 29.5mΩ (typ)
  • Input capacitance Ciss = 4360pF (typ)
  • 4V drive
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2SJ661-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

50

N

-60

39

P-Channel

Single

20

-

-38

1

-

56

-

80

4360

Price N/A

More Details

2SJ661-DL-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

-60

39

P-Channel

Single

20

-

-38

1

-

56

-

80

4360

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :