Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP

Favorite

Overview

2SD1623 is a Bipolar Transistor, 50V, 2A, Low VCE(sat), (PNP)NPN Single PCP for High-Current Switching Applications.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of FBET, MBIT processes
  • Low collector-to-emitter saturation voltage
  • Large current capacity and wide ASO
  • Fast switching speed
  • The ultraminiature package facilitates higher-density mounting, thus allows the applied hybrid ICs further miniaturization
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SD1623S-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

Y

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

140

280

150

0.5

$0.1917

More Details

2SD1623T-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

Y

NPN

Low VCE(sat)

0.4

2

50

60

6

0.9

-

200

400

150

0.5

$0.1803

More Details

Show More

1-25 of 25

Products per page

Jump to :