Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L

Favorite

Overview

2SD1060 is a Bipolar Transistor, 50V, 5A, Low VCE(sat), NPN TO-220-3L.

  • Suitable for relay drivers
  • High-speed inverters and converters
  • General large-current switching
  • Low collector-to-emitter saturation voltage : VCE(sat)=0.3V max / IC=3A, IB=0.3A
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SD1060R-1E

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

Low VCE(sat)

0.3

5

50

60

6

-

-

100

200

30

1.75

Price N/A

More Details

2SD1060S-1E

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

Y

NPN

Low VCE(sat)

0.3

5

50

60

6

-

-

140

280

30

1.75

$0.525

More Details

Show More

1-25 of 25

Products per page

Jump to :