Bipolar Transistor, 60V, 3A, Low VCE(sat), NPN Single PCP

Obsolete

Overview

2SC6094 is Bipolar Transistor, 60V, 3A, Low VCE(sat), NPN Single PCP for High-Current Switching Applications.

  • DC / DC converter, relay drivers, lamp drivers, motor drivers, inverter
  • Adoption of FBET, MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation

Tools and Resources

Product services, tools and other useful resources related to 2SC6094

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SC6094-TD-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.135

3

60

100

6.5

0.84

-

300

600

390

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.