Bipolar Transistor, 50V, 8A, Low VCE(sat), (PNP)NPN Single TP/TP-FA

Favorite

Overview

2SC5707 is a Bipolar Transistor, 50V, 8A, Low VCE(sat), (PNP)NPN Single TP/TP-FA for High-Current Switching Application.

  • DC-DC converter, Relay drivers, Lamp drivers, Motor drivers, Flash
  • Adoption of FBET and MBIT processes
  • Large current capacitance
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC5707-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

N

NPN

Low VCE(sat)

0.24

8

50

100

6

0.83

-

200

560

330

1

Price N/A

More Details

2SC5707-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

Y

NPN

Low VCE(sat)

0.24

8

50

100

6

0.83

-

200

560

330

1

$0.48

More Details

Show More

1-25 of 25

Products per page

Jump to :