Bipolar Transistor, 50V, 4A, Low VCE(sat), (PNP)NPN Single PCP

Favorite

Overview

2SC5566 is a Bipolar Transistor, 50V, 4A, Low VCE(sat), (PNP)NPN Single PCP for DC-DC Converter Applications.

  • Relay drivers, Lamp drivers, Motor drivers, Flash
  • Adoption of FBET and MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitales miniaturization in end products
  • High allowable power dissipation
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC5566-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

Y

NPN

Low VCE(sat)

0.13

4

50

100

6

0.89

-

200

560

-

1.3

$0.178

More Details

Show More

1-25 of 25

Products per page

Jump to :