RF Transistor, NPN Single, 12 V, 50 mA, fT = 1.7 GHz

Favorite

Overview

2SC5536A is RF Transistor, 12 V, 50 mA, fT = 1.7 GHz, NPN Single SSFP for VHF Low-Noise Amplifier, OSC Applications.

  • Low-noise : NF=1.8dB typ (f=150MHz)
  • High gain : Forward Transfer Gain=16dB typ (f=150MHz)
  • Ultrasmall, slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
  • Halogen free compliance
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

2SC5536A-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

NPN

0.05

12

80

200

0.1

1000

1.8

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :