2SC5490A: RF Transistor, 10V, 30mA, fT=8GHz, NPN Single SSFP
Product Description
2SC5490A is RF Transistor, 10V, 30mA, fT=8GHz, NPN Single SSFP for UHF to S-Band Low-Noise Amplifier Applications.
|
Features |
| |
|
-
Low-noise : NF=0.9dB typ (f=1GHz)
: NF=1.4dB typ (f=1.5GHz)
|
-
Low-voltage, low-current operation
fT(VCE=1V,IC=1mA)=3.5GHz typ
|
-
High gain : Forward Transfer Gain=10dB typ (f=1.5GHz)
|
-
Ultrasmall,slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
|
|
|
-
High cut-off frequency : fT=8GHz typ
|
|
|