RF Transistor, NPN Single MCP, 10 V, 70 mA, fT = 7 GHz

Favorite

Overview

2SC5226A is RF Transistor, 10 V, 70 mA, fT = 7 GHz, NPN Single MCP for VHF to UHF Wide-Band Low-Noise Amplifier Applications.

  • Low-noise : NF=1.0dB typ (f=1GHz)
  • High gain (Forward Transfer Gain: 12dB typ at f=1.0GHz)
  • High cut-off frequency : fT=7GHz typ
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

2SC5226A-4-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

Y

NPN

0.07

10

90

180

0.15

7000

1

12

$0.1308

More Details

2SC5226A-5-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

Y

NPN

0.07

10

135

270

0.15

7000

1

12

$0.1017

More Details

Show More

1-25 of 25

Products per page

Jump to :