NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Current Capability: IC = 15 A
  • High Power Dissipation : 150 watts
  • High Frequency : 30 MHz
  • High Voltage : VCEO = 250 V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SA1943 / FJL4215
  • Thermal and electrical Spice models are available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC5200OTU

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

Y

NPN

General Purpose

3

17

250

250

5

-

1

80

160

30

150

$2.485

More Details

2SC5200RTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

N

NPN

General Purpose

3

17

250

250

5

-

1

55

110

30

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :