Bipolar Transistor, 50V, 3A, Low VCE(sat), PNP Single NMP

Favorite

Overview

2SC4487 is a Bipolar Transistor, 50V, 3A, Low VCE(sat), PNP Single NMP for High-Current Switching Applications.

  • Adoption of FBET, MBIT processes
  • Large current capacity, wide ASO
  • Low collector-to-emitter saturation voltage
  • Fast switching speed
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SC4487S-AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

NMP (Taping)

NA

0

REEL

2500

N

NPN

Low VCE(sat)

0.5

3

50

-

-

-

-

140

280

150

1

Price N/A

More Details

2SC4487T-AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

NMP (Taping)

NA

0

REEL

2500

N

NPN

Low VCE(sat)

0.5

3

50

-

-

-

-

200

400

150

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :