Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SB1143: Bipolar Transistor, (-)50V, (-)4A, Low VCE(sat), (PNP)NPN Single TO-126ML

Product Description
2SB1143/2SD1683 is Bipolar Transistor, (-)50V, (-)4A, Low VCE(sat), (PNP)NPN Single TO-126ML for Switching Applications.
Features
 
  • Adoption of FBET, MBIT processes
  • Low saturation voltage
  • Large current capacity and wide ASO
Applications
  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, (-)50V, (-)4A, Low VCE(sat), (PNP)NPN Single TO-126ML   PNP   4   50   140   280   150   1.5   TO 126ML 
 Pb-free   Active     Bipolar Transistor, (-)50V, (-)4A, Low VCE(sat), (PNP)NPN Single TO-126ML   PNP   4   50   200   400   150   1.5   TO 126ML 
Package Availability
Type
PB free
Standard
TO 126ML x