Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP

Obsolete

Overview

2SA2186 is a Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP for High-Current Switching Applications.

  • Voltage regulators, relay drivers, lamp drivers, electrical equipment
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching

Tools and Resources

Product services, tools and other useful resources related to 2SA2186

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2SA2186-AN

Loading...

Obsolete

CAD Model

Pb

A

H

P

NMP (Taping)

NA

0

REEL

2500

No

PNP

Low VCE(sat)

0.43

2

50

-

-

-

-

200

560

420

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.