Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single PCP

Favorite

Overview

2SA2153 is Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single PCP for High-Current Switching Applications.

  • Voltage Regulators
  • Relay Drivers
  • Lamp Drivers
  • Electrical Equipment
  • Adoption of MBIT Process
  • Low Saturation Voltage
  • Large Current Capacity and Wide ASO
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SA2153-TD-E

Loading...

Active

CAD Model

Pb

A

H

P

SOT-89 / PCP-1

1

260

REEL

1000

Y

PNP

Low VCE(sat)

0.4

2

50

50

6

0.9

-

200

560

420

1.3

$0.1345

More Details

Show More

1-25 of 25

Products per page

Jump to :