Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SA2127: Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single MP

Product Description
2SA2127 is a Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single MP for High-Current Switching Applications.
Features
 
  • Adoption of MBIT process
  • Low saturation voltage
  • High current capacity and wide ASO
Applications
  • Voltage regulators
  • Relay drivers , Lamp drivers
  • electrical equipment
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single MP   PNP   2   50   200   560   -   1   TO-92 / MP 
 Pb-free   Active     Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single MP   PNP   2   50   200   560   -   1   TO-92 / MP 
Package Availability
Type
PB free
Standard
TO-92 / MP x