PNP Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Current Capability: IC = -15A
  • High Power Dissipation : 130watts
  • High Fequency : 30MHz
  • High Voltage : VCEO= -250V
  • Wide S.O.A for reliable operation
  • Excellent Gain Linearity for low THD
  • Complement to 2SC5242/FJA4313
  • Thermal and electrical Spice models are available
  • High-Fidelity Audio Output Amplifier
  • General Purpose Power Amplifier
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2SA1962OTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

PNP

General Purpose

3

17

250

250

5

-

1

80

160

30

130

Price N/A

More Details

2SA1962RTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

PNP

General Purpose

3

17

250

250

5

-

1

55

110

30

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :