Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SA1768: Bipolar Transistor, -180V, -160A, Low VCE(sat) PNP Single NMP

Product Description
2SA1768 is Bipolar Transistor, -180V, -160A, Low VCE(sat) PNP Single NMP for High-Voltage Switching Applications.
Features
 
  • Adoption of MBIT process
  • High breakdown voltage, large current capacity
  • Fast switching speed
Applications
  • Color TV sound output, converter, inverter
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, -180V, -160A, Low VCE(sat) PNP Single NMP   PNP   0.7   160   140   280   -   1   NMP (Taping) 
 Pb-free   Active     Bipolar Transistor, -180V, -160A, Low VCE(sat) PNP Single NMP   PNP   0.7   160   200   400   -   1   NMP (Taping) 
Package Availability
Type
PB free
Standard
NMP (Taping) x