Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SA1708: Bipolar Transistor, -100V, -1A, Low VCE(sat), (PNP)NPN Single NMP

Product Description
2SA1708 is a Bipolar Transistor, -100V, -1A, Low VCE(sat), (PNP)NPN Single NMP for High-Voltage Switching Applications.
Features
 
  • Adoption of FBET, MBIT processes
  • High breakdown voltage, large current capacity
  • Fast switching speed
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, -100V, -1A, Low VCE(sat), (PNP)NPN Single NMP   PNP   1   100   140   280   -   1   NMP (Taping) 
 Pb-free   Active     Bipolar Transistor, -100V, -1A, Low VCE(sat), (PNP)NPN Single NMP   PNP   1   100   200   400   -   1   NMP (Taping) 
Package Availability
Type
PB free
Standard
NMP (Taping) x