Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SA1706: Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP

Product Description
2SA1706 is Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP for High-Current Switching Applications.
Features
 
  • Adoption of FBET, MBIT processes
  • Large current capacity and wide ASO
  • Fast switching speed
Applications
  • Voltage regulators, relay drivers, lamp drivers
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP   PNP   2   50   140   280   150   1   NMP (Taping) 
 Pb-free   Active     Bipolar Transistor, -50V, -2A, Low VCE(sat), PNP Single NMP   PNP   2   50   200   400   150   1   NMP (Taping) 
Package Availability
Type
PB free
Standard
NMP (Taping) x