Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

2SA1552: Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA

Product Description
2SC4027 is Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA for high-Voltage switching applications. 2SA1552 is a complementary PNP bipolar transistor.
Features
 
  • Adoption of FBET, MBIT processes
  • High voltage and large current capacity.
  • Ultrahigh-speed switching.
  • Small and slim package permitting 2SA1552/2SC4027-applied sets to be made more compact.
Applications
  • Converters, inverters, color TV audio output
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   140   280   -   1   IPAK / TP 
 Pb-free 
 Halide free 
 Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   140   280   -   1   IPAK / TP 
 Pb-free   Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   140   280   -   1   DPAK / TP-FA 
 Pb-free 
 Halide free 
 Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   140   280   -   1   DPAK / TP-FA 
 Pb-free   Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   200   400   -   1   IPAK / TP 
 Pb-free 
 Halide free 
 Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   200   400   -   1   IPAK / TP 
 Pb-free   Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   200   400   -   1   DPAK / TP-FA 
 Pb-free 
 Halide free 
 Active     Bipolar Transistor, (-)160V, (-)1.5A, Low VCE(sat) (PNP)NPN Single TP/TP-FA   PNP   1.5   160   200   400   -   1   DPAK / TP-FA 
Package Availability
Type
PB free
Standard
DPAK / TP-FA x  
IPAK / TP x