Small Signal MOSFET 60V 340mA 1.6 Ohm Single N-Channel SC-70

Favorite

Overview

Power MOSFET ideal for low power applications. 60V, 340mA, 1.6 Ohm, Single N-Channel, SC-70.

  • Low Side Load Switch
  • Level Shift Circuits
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.
  • Notebook, Desk Top, DTV, Portable
  • Low RDS(on)
  • Small Footprint Surface Mount Package
  • ESD Protected
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2N7002W

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

60

1600

N-Channel

Single

20

2.5

0.34

0.28

-

2500

-

0.7

24.5

$0.0529

More Details

Show More

1-25 of 25

Products per page

Jump to :