feedback
Rate this webpage

Need
Support?


2N7002K: Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23

Overview
Specifications
Packages
Datasheet: Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23
Rev. 13 (68kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
Small Signal MOSFET 60 V, 380mA, Single N-Channel, SOT-23
Features   Benefits
     
  • Low RDS(on)
 
  • Improved system efficiency
  • Surface Mount Package
 
  • Space saving
  • This is a Pb-Free Device
 
  • RoHS compliant
  • ESD Protected
   
  • Halogen Free
   
Applications
  • Low Side Load Switch
  • Level Shift Circuits
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N7002KT1G Active
Pb-free
Halide free
Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23 SOT-23-3 318-08 1 Tape and Reel 3000 $0.0217
2N7002KT3G Last Shipments 
Pb-free
Halide free
Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23 SOT-23-3 318-08 1 Tape and Reel 10000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >50K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23
Rev. 13 (68kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 60V 380mA 1.6 Ohm Single N-Channel SOT-23   N-Channel   Single   60   20   2.3   0.38   0.42     2500   1600     0.7   0.1     24.5   4.2   2.2   SOT-23-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available