feedback
Rate this webpage

Need
Support?


2N7002E: Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23

Overview
Specifications
Packages
Datasheet: Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23
Rev. 3 (95.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Small Signal MOSFET 60 V, 310 mA, TRENCH, N-Channel, SOT23
Features   Benefits
     
  • Low RDS(on)
 
  • Improved system efficiency
  • Small
 
  • Space saving
  • This is a Pb-Free Device
 
  • RoHS compliant
Applications
  • Low Side Load Switch
  • Level Shift Circuits
  • DC-DC Converter
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N7002ET1G Active
Pb-free
Halide free
Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23 SOT-23-3 318-08 1 Tape and Reel 3000 $0.0183
2N7002ET3G Last Shipments 
Pb-free
Halide free
Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23 SOT-23-3 318-08 1 Tape and Reel 10000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >100K
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23
Rev. 3 (95.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET 60V 310mA 2.5 Ohm Single N-Channel SOT-23   N-Channel   Single   60   20   2.5   0.26   0.3     3000   2500     0.81   0.08     26.7   4.6   2.9   SOT-23-3 
Previously Viewed Products
Clear List

New Products
 

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies