High Voltage PNP Bipolar Transistor

Favorite

Overview

The High Voltage PNP Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Voltage and Current are Negative for PNP Transistors
  • Pb-Free Package is Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N6520RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

-

General Purpose

-

0.5

350

-

-

-

-

30

200

40

0.625

Price N/A

More Details

2N6520RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

PNP

General Purpose

-

0.5

350

-

-

-

-

30

200

40

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :