Power Bipolar Transistor, NPN, 80 V, 15 A

Favorite

Overview

The 15 A, 80 V PNP Bipolar Power Transistor is designed for use in general-purpose amplifier and switching applications. 2N6487, 2N6488 (NPN); and 2N6490, 2N6491 (PNP) are complementary devices.

  • Designed for use in general-purpose amplifier and switching applications.
  • DC Current Gain Specified to 15 Amperes-- hFE = 20-150 @ IC = 5.0 Adc; hFE= 5.0 (Min) @ IC = 15 Adc
  • Collector-Emitter Sustaining Voltage--VCEO(sus) = 60 Vdc (Min) - 2N6487, 2N6490; VCEO(sus)= 80 Vdc (Min) - 2N6488, 2N6491
  • High Current Gain--Bandwidth Product
    fT = 5.0 MHz (Min) @ IC = 1.0 Adc
  • TO-220AB Compact Package
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N6488

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

1.3

15

80

-

-

-

-

20

150

5

75

Price N/A

More Details

2N6488G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

1.3

15

80

90

5

-

1.3

20

150

5

75

$0.3949

More Details

Show More

1-25 of 25

Products per page

Jump to :