NPN Bipolar Darlington Transistor

Favorite

Overview

This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available**
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

2N6427

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

0.5

40

1.5

20

200

130

Price N/A

More Details

2N6427G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

0.5

40

1.5

20

200

130

Price N/A

More Details

2N6427RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

0.5

40

1.5

20

200

130

Price N/A

More Details

2N6427RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

0.5

40

1.5

20

200

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :