20 A, 100 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

The Power 20A 100 V PNP Darlington Transistors is designed for general-purpose amplifier and low-frequency switching applications.

  • High DC Current Gain @ IC = 10 Adc
    hFE = 2400 (Typ) - 2N6284
    hFE = 4000 (Typ) - 2N6287
  • Collector-Emitter Sustaining Voltage - VCEO(sus) = 100 Vdc (Min)
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N6287
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

2N6287G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

N

PNP

20

100

2

0.75

18

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.