feedback
Rate this webpage

Need
Support?


2N6071B: Sensitive Gate Triac

Overview
Specifications
Packages
Datasheet: Sensitive Gate Triacs
Rev. 8 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
This triac is designed primarily for full-wave ac control applications, such as light dimmers, motor controls, heating controls and power supplies; or wherever full-wave silicon gate controlled solid-state devices are needed. Triac type thyristors switch from a blocking to a conducting state for either polarity of applied anode voltage with positive or negative gate triggering.
Features
 
  • Sensitive Gate Triggering Uniquely Compatible for Direct Couplingto TTL, HTL, CMOS and Operational Amplifier Integrated CircuitLogic Functions
  • Gate Triggering 4 Mode - 2N6071A,B, 2N6073A,B, 2N6075A,B
  • Blocking Voltages to 600 Volts
  • All Diffused and Glass Passivated Junctions for Greater ParameterUniformity and Stability
  • Small, Rugged, Thermopad Construction for Low ThermalResistance, High Heat Dissipation and Durability
  • Device Marking: Device Type, e.g., 2N6071A, Date Code
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N6071BG Active
Pb-free
Halide free
Sensitive Gate Triac TO-225-3 77-09 NA Bulk Box 500 $0.2933
2N6071BTG Active
Pb-free
Halide free
Sensitive Gate Triac TO-225-3 77-09 NA Tube 50 $0.2933
2N6071B Last Shipments
Sensitive Gate Triac TO-225-3 77-09 NA Bulk Box 500  
2N6071BT Last Shipments
Sensitive Gate Triac TO-225-3 77-09 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 11:47:05 MST 2015) : 5000
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 8,600
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Sensitive Gate Triacs
Rev. 8 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description IT(RMS) Max (A) VDRM Min (V) ITSM Max (A) IGT Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Sensitive Gate Triac   4   200   30   3   TO-225-3 
 Pb-free 
 Halide free 
 Active     Sensitive Gate Triac   4   200   30   3   TO-225-3 
Previously Viewed Products
Clear List