2N6045: 8.0 A, 100 V NPN Darlington Bipolar Power Transistor

Overview
Specifications
Packages
Datasheet: Plastic Medium-Power Complementary Silicon Transistors
Rev. 9 (187.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The 8 A, 100 V NPN Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low-speed switching applications. 2N6040, 2N6042 (PNP); and 2N6043, 2N6045 (NPN) are complementary devices.
Features
 
  • High DC Current Gain -
    hFE = 2500 (Typ) @ IC = 4.0 Adc
  • Collector-Emitter Sustaining Voltage - @ 100 mAdc -
    VCEO(sus) = 60 Vdc (Min) - 2N6040, 2N6043
    VCEO(sus)= 80 Vdc (Min) - 2N6041, 2N6044
    VCEO(sus)= 100 Vdc (Min) - 2N6042, 2N6045
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 2.0 Vdc (Max) @ IC = 4.0 Adc - 2N6040,41, 2N6043,44
    VCE(sat)= 2.0 Vdc (Max) @ IC = 3.0 Adc - 2N6042, 2N6045
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N6045G Active
Pb-free
8.0 A, 100 V NPN Darlington Bipolar Power Transistor TO-220-3 221A-09 Tube 50 $0.36
2N6045 Last Shipments
8.0 A, 100 V NPN Darlington Bipolar Power Transistor TO-220-3 221A-09 Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
V(BR)CEO Min (V) : 100
Polarity : NPN
: Pb-free
Package Type : TO-220-3
IC Continuous (A) : 8
VCE(sat) Max (V) : 2
hFE Min (k) : 1
hFE Max (k) : 20
fT Min (MHz) : 4
Market Leadtime (weeks) :
Arrow   (2013-05-22 05:03) : 2904
Avnet   (2013-05-21 00:00) : >1K
Digi-Key   (2013-05-21 00:00) : >1K
Future Electronics   (2013-05-21 00:00) : >10K
Mouser   (2013-05-21 00:00) : >1K
Newark   (2013-05-21 00:00) : <1K
Market Leadtime (weeks) :
Datasheet: Plastic Medium-Power Complementary Silicon Transistors
Rev. 9 (187.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) VCE(sat) Max (V) hFE Min (k) hFE Max (k) fT Min (MHz) Package Type
 Pb-free   Active     8.0 A, 100 V NPN Darlington Bipolar Power Transistor   NPN   8   100   2   1   20   4   TO-220-3 
Previously Viewed Products
Clear List