25 A, 80 V NPN Bipolar Power Transistor

Obsolete

Overview

The Power 25A 80 V Bipolar NPN Transistor is designed for general-purpose power amplifier and switching applications.

  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 1.0 Vdc, (max) at IC = 15 Adc
  • Low Leakage Current
    ICEX = 1.0 mAdc (max) at Rated Voltage
  • Excellent DC Current Gain
    hFE = 20 (min) at IC = 10 Adc
  • High Current Gain Bandwidth Product
    ft = 4.0 MHz (min) at IC = 1.0 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5886

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5886G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2

NA

0

FTRAY

100

No

NPN

General Purpose

1

25

80

80

5

2.5

1.5

20

100

4

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.