50 A, 80 V PNP Bipolar Power Transistor

Overview

The Power 50A 80 V Bipolar NPN Transistor is designed for use in high power amplifier and switching circuit applications.

  • High Current Capability - IC Continuous = 50 Amperes.
  • DC Current Gain - hFE = 15-60 @ IC = 25 Adc
  • Low Collector?Emitter Saturation Voltage - VCE(sat) = 1.0 Vdc (Max) @ IC = 25 Adc
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5684

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5684G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

No

PNP

General Purpose

1

50

80

80

5

2

2

15

60

2

300

38.86 x 25.91 x 7.43

$9.5192

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.