4.0 A, 80 V PNP Bipolar Power Transistor

Favorite

Overview

The Power 4 A, 80 V Bipolar PNP Transistor is for use in power amplifier and switching circuits. It has excellent safe area limits and is complement to NPN 2N5191, 2N5192

  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5195

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

General Purpose

0.6

4

80

-

-

-

-

20

80

2

40

Price N/A

More Details

2N5195G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

PNP

General Purpose

0.6

4

80

80

5

-

1.2

20

80

2

40

$0.3499

More Details

Show More

1-25 of 25

Products per page

Jump to :