4.0 A, 80 V NPN Bipolar Power Transistor

Favorite

Overview

The Power 4 A, 80 V Bipolar NPN Transistors is for use in power amplifier and switching circuits. This transistor has excellent safe area limits and is a complement to PNP 2N5194, 2N5195

  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5192

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.6

4

80

-

-

-

-

20

80

2

40

Price N/A

More Details

2N5192G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.6

4

80

80

5

-

1.2

20

80

2

40

$0.3819

More Details

Show More

1-25 of 25

Products per page

Jump to :