4.0 A, 40 V NPN Bipolar Power Transistor

Overview

The Power 4 A, 80 V Bipolar NPN Transistors is for use in power amplifier and switching circuits. This transistor has excellent safe area limits and is a complement to PNP 2N5194, 2N5195

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to 2N5190

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

2N5190

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

-

General Purpose

0.6

4

-

-

-

-

-

25

100

2

40

Price N/A

More Details

2N5190G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

0.6

4

40

40

5

-

1.2

25

100

2

40

10.85 x 7.60 x 2.70

$0.3423

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.