Low Noise NPN Bipolar Transistor, TO-92

Favorite

Overview

This NPN Bipolar transistor is designed for high gain, low noise general purpose amplifier applications. It is housed in a TO-92 package for medium power applications.

  • Pb-Free Packages are Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5088G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

General Purpose

-

0.05

30

-

-

-

-

300

900

50

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :