Medium Power NPN Bipolar Power Transistor

Favorite

Overview

The Power 3 A, 80 V Bipolar NPN Transistor is designed for driver circuits, switching and amplifier applications.

  • Low Saturation Voltage - VCE(sat) = 0.6 Vdc (Max) @ IC = 1.0 Amp
  • Excellent Power Dissipation - PD = 30 W @ TC = 25°C
  • Excellent Safe Operating Area
  • Gain Specified to IC = 1.0 Amp
  • Complement of PNP 2N4918, 2N4919, 2N4920
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N4922

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.6

1

60

-

-

-

-

30

150

3

30

Price N/A

More Details

2N4922G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

NPN

General Purpose

0.6

1

60

60

5

1.3

1.3

30

150

3

30

$0.2567

More Details

Show More

1-25 of 25

Products per page

Jump to :