Small Signal NPN Bipolar Transistor

Favorite

Overview

The High Voltage NPN Bipolar Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5551G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

General Purpose

-

0.6

160

-

-

-

-

80

250

100

0.625

Price N/A

More Details

2N5551RL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

General Purpose

-

0.6

160

-

-

-

-

80

250

100

0.625

Price N/A

More Details

2N5551RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

General Purpose

-

0.6

160

-

-

-

-

80

250

100

0.625

Price N/A

More Details

2N5551RLRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

General Purpose

-

0.6

160

-

-

-

-

80

250

100

0.625

Price N/A

More Details

2N5551ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

General Purpose

-

0.6

160

-

-

-

-

80

250

100

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :