PNP Bipolar Transistor, TO-92

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available*
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N4403G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

PNP

General Purpose

-

-

40

-

-

-

-

100

300

200

0.625

Price N/A

More Details

2N4403RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

PNP

General Purpose

-

-

40

-

-

-

-

100

300

200

0.625

Price N/A

More Details

2N4403RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

PNP

General Purpose

-

-

40

-

-

-

-

100

300

200

0.625

Price N/A

More Details

2N4403RLRP

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

-

General Purpose

-

-

40

-

-

-

-

100

300

200

0.625

Price N/A

More Details

2N4403RLRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

PNP

General Purpose

-

-

40

-

-

-

-

100

300

200

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :