2N3442: 10 A, 140 V NPN Bipolar Power Transistor

Overview
Specifications
Datasheet: High-Power Industrial Transistors
Rev. 11 (65.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The 10 A, 140 V NPN Bipolar Power Transistor is designed for applications in industrial and commercial equipment including high fidelity audio amplifiers, series and shunt regulators and power switches.
Features
 
  • Collector -Emitter Sustaining Voltage - VCEO(sus) = 140 Vdc (Min)
  • Excellent Second Breakdown Capability
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
2N3442G Active
Pb-free
10 A, 140 V NPN Bipolar Power Transistor TO-204-2 1-07 Tray Foam 100 $1.224
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
V(BR)CEO Min (V) : 140
hFE Max : 70
hFE Min : 20
PTM Max (W) : 117
: Pb-free
fT Min (MHz) : 0.08
Package Type : TO-204-2
Polarity : NPN
IC Continuous (A) : 10
Market Leadtime (weeks) :
Avnet   (2013-05-21 00:00) : <1K
Digi-Key   (2013-05-21 00:00) : <100
Future Electronics   (2013-05-21 00:00) : <1K
Mouser   (2013-05-21 00:00) : >1K
Newark   (2013-05-21 00:00) : <1K
ON Semiconductor   (2013-05-18 00:00) : 34,000
Datasheet: High-Power Industrial Transistors
Rev. 11 (65.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 Pb-free   Active     10 A, 140 V NPN Bipolar Power Transistor   NPN   10   140   20   70   0.08   117   TO-204-2 
Previously Viewed Products
Clear List