feedback
Rate this webpage

Need
Support?


2N2222A: MIL-PRF-19500/255: 50 V, 800 mA NPN Small Signal Transistor

Datasheet: 50V, 800mA NPN Small Signal Transistor - TO-18
Rev. 2 (67kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The ON Semiconductor 2N2222A small signal NPN silicon epitaxial switching transistor is on the US DLA Land and Maritime Qualified Products List (QPL) and available in versions meeting JAN, JANTX and JANTXV quality levels. All versions of the 2N2222A are supplied in a hermetically sealed TO-18 package. Target applications for the MIL-PRF-19500/255-qualified devices include switching and linear amplification in missile guidance, munitions, radio communications, commercial and military avionics and other military and aerospace systems where high reliability in harsh conditions and longevity of product supply are key design considerations.
Features
 
  • Device qualified to DLA device specification MIL-PRF-19500/255
  • Hermetically sealed TO-18 metal can packaging
  • JAN, JANTX, JANTXV quality levels supported
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
JAN2N2222A Last Shipments
MIL-PRF-19500
MIL-PRF-19500/255: 50 V, 800 mA NPN Small Signal Transistor TO-18-3 206AA NA Tube 338  
JANTX2N2222A Last Shipments
MIL-PRF-19500
MIL-PRF-19500/255: 50 V, 800 mA NPN Small Signal Transistor TO-18-3 206AA NA Tube 338  
JANTXV2N2222A Last Shipments
MIL-PRF-19500
MIL-PRF-19500/255: 50 V, 800 mA NPN Small Signal Transistor TO-18-3 206AA NA Tube 338  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Previously Viewed Products
Clear List