PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Dual CP

Favorite

Overview

1SV234 is PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Dual CP for VHF, UHF and AGC applications.

  • Small forward series resistance (rs=5Ω typ)
  • Series connection of 2 elements in an ultrasmall package facilitates high-density mounting and permits 1SV234-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.23pF typ)
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
VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

1SV234-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

PIN

Dual Series

50

1

0.1

0.05

0.23

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :