30mA, 5V, 0.69pF, Schottky Barrier Diode, Dual CP

Overview

1SS351 is Schottky Barrier Diode, 5V, 30mA, 0.69pF, Dual CP for UHF Detector, Mixer Applications.

  • Series connection of 2 elements in a small-sized package facilitates high-density mounting and permits 1SS351-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.69pF typ)
  • Small forward voltage (VF=0.23V max)

Tools and Resources

Product services, tools and other useful resources related to 1SS351

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Package Size (mm)

Reference Price

1SS351-TB-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

No

RF-SBD

Dual Series

30

0.23

25

0.03

0.69

~NA~

2.90 x 2.50 x 1.10

$0.1333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.