1SMC15A: Zener Transient Voltage Suppressor, 15 V, 1500 Watt
Product Description
The SMC series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time.The SMC series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic® package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
|
Features |
| |
|
-
Standard Zener Breakdown Voltage Range - 6.8 to 91 V
|
-
Stand-off Voltage Range - 5 to 78 V
|
-
Peak Power - 1500 Watts @ 1 ms
|
-
Maximum Clamp Voltage @ Peak Pulse Current
|
-
Low Leakage < 5 mA Above 10 V
|
|
|
-
Maximum Temperature Coefficient Specified
|
-
Available in Tape and Reel
|
-
Response Time Typically < 1 ns
|
-
CASE: Void-free, transfer-molded, thermosetting plastic
|
|
|