feedback
Rate this webpage

Need
Support?


1SMB5931B: 18 V, 3.0 W Zener Diode Voltage Regulator

Overview
Specifications
Packages
Datasheet: 3 Watt Plastic Surface Mount Silicon Zener Diodes
Rev. 8 (162.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview
Product Description
This 3.0 W Zener diode is designed for general purpose voltage regulation applications.
Features
 
  • Zener Voltage Range - 3.3 V to 200 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded plastic
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 seconds
  • LEADS: Modified L-Bend providing more contact area to bond pads
  • POLARITY: Cathode indicated by molded polarity notch.
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Package are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1SMB5931BT3G Active
Pb-free
Halide free
18 V, 3.0 W Zener Diode Voltage Regulator SMB-2 403A-03 1 Tape and Reel 2500 $0.1587
SZ1SMB5931BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
18 V, 3.0 W Zener Diode Voltage Regulator SMB-2 403A-03 1 Tape and Reel 2500 $0.22
1SMB5931BT3 Last Shipments 
18 V, 3.0 W Zener Diode Voltage Regulator SMB-2 403A-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 3 Watt Plastic Surface Mount Silicon Zener Diodes
Rev. 8 (162.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Overview

Product Compliance Status Description VZ Typ (V) P Max (W) Package Type
 Pb-free 
 Halide free 
 Active     18 V, 3.0 W Zener Diode Voltage Regulator   18   3   SMB-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     18 V, 3.0 W Zener Diode Voltage Regulator   18   3   SMB-2 
Previously Viewed Products
Clear List