feedback
Rate this webpage

Need
Support?


1SMA5938B: 36 V, 1.5.0 W Zener Diode Voltage Regulator

Overview
Specifications
Packages
Datasheet: 1.5 Watt Plastic Surface MountZener Voltage Regulators
Rev. 10 (72kB)
Product Overview
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
This 1.5 W Zener diode is designed for general purpose voltage regulation applications.
Features
 
  • Standard Zener Breakdown Voltage Range – 3.3 V to 68 V
  • ESD Rating of Class 3 (>16 kV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting
  • Low Profile Package
  • Available in Tape and Reel
  • Ideal Replacement for MELF Packages

    Mechanical Characteristics:
  • Case: Void-free, transfer-molded plastic
  • Finish: All external surfaces are corrosion resistant with readily solderable leads
  • Maximum Case Temperature for Soldering Purposes: 260 °C for 10 seconds
  • POLARITY: Cathode indicated by molded polarity notch or cathode band.
  • FLAMMABILITY RATING: UL94 V–0
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1SMA5938BT3G Active
Pb-free
Halide free
36 V, 1.5.0 W Zener Diode Voltage Regulator SMA-2 403D-02 1 Tape and Reel 5000 $0.1587
SZ1SMA5938BT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
36 V, 1.5.0 W Zener Diode Voltage Regulator SMA-2 403D-02 1 Tape and Reel 5000 $0.2347
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Wed Jan 18 09:04:43 MST 2017) : 5466
Digikey   (2017-01-17) : >10K
Market Leadtime (weeks) : 8 to 12
Arrow   (Wed Jan 18 09:04:44 MST 2017) : 91
Datasheet: 1.5 Watt Plastic Surface MountZener Voltage Regulators
Rev. 10 (72kB)
Product Overview
»View Reliability Data
»View Material Composition
»Product Change Notification (2)

Product Compliance Status Description VZ Typ (V) P Max (W) Package Type
Pb-free
Halide free
 Active     36 V, 1.5.0 W Zener Diode Voltage Regulator 
36
1.5
SMA-2
AEC Qualified
PPAP Capable
Pb-free
Halide free
 Active     36 V, 1.5.0 W Zener Diode Voltage Regulator 
36
1.5
SMA-2
Previously Viewed Products
Clear List