1.0 A, 40 V, Schottky Barrier Rectifier

Favorite

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Extremely Low VF
  • Low Stored Charge, Majority Carrier Conduction
  • Low Power Loss/High Efficiency

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5817, 1N5818, 1N5819
  • Lead Temperature for Soldering Purposes: 260°C Max for 10 seconds
  • These are Pb-Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

1N5819

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

5000

N

Single

40

0.6

1000

1

25

-

-

Price N/A

More Details

1N5819G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

N

Single

40

0.6

1000

1

25

-

-

$0.1132

More Details

1N5819RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Single

40

0.6

1000

1

25

-

-

Price N/A

More Details

1N5819RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Single

40

0.6

1000

1

25

-

-

$0.0848

More Details

Show More

1-25 of 25

Products per page

Jump to :